1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Screwdriver Oil Xtra Series No.GT-P80XD

VSL HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,340.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Oil Xtra Series low noise, low vibration impact screwdriver (pneumatic).
[Features]
· Supports standard screw diameters of 8 to 10 mm.
· Compact and lightweight high-speed rotation pneumatic screwdriver.
· With bit sleeve type sound damping device and rear exhaust.
· Lightweight hollow resin grip improves usability.
· Directional switching and power adjustment controls are at hand.
[Applications]
· Used in a wide variety of industrial fields, from manufacture of automotive parts, house assembly, specialized vehicles and pneumatic equipment, to small construction machinery, manufacture of agricultural machinery and pumps, etc.

Air Screwdriver Oil Xtra Series No.GT-P80XD: Related images

Part Number
324050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,340.90

VSL HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 8 to 10 Chuck method Bit Sleeve Type Bit Socket(mm) 8
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 7,000 Air Consumption Amount(m³/min) 0.4
Ventilation Rear Overall Length(mm) 172 JAN Code 4907587302236
Capability (Nomal Thread)(mm) 8 to 10 Capability (Tapping Thread)(mm) 5 to 6 Capability (Wood Thread)(mm) 4.5 to 6.2
Capability (Bolt)(mm) 8 to 10 Hose fitting Rc1/4 Weight(g) 1,520
Accessory Bit (A15 +2 × 65G / +3 × 65E), outlet (BPB-2), L-type wrench (H4), rotating section operating oil (VG-10), impact section operating oil (VG-32) Application Air Hose Inner Diameter(mm) 6.35 Specifications With sound damping device