(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oil extra series low noise, low vibration impact screwdriver. Exhaust noise can be suppressed by attaching an air tube (pneumatic).
[Features]
· Supports standard screw diameters of 4 to 5 mm.
· With bit sleeve type sound damping device.
· Exhaust noise can be suppressed by attaching a commercially available ø8 air tube.
[Applications]
· Sashes, air conditioning, water heaters, refrigerators, TVs, kitchen equipment, housing, pneumatic equipment, automobiles, bicycles, motorcycles, home appliances, OA equipment, recycling, etc.
Capacity Screw Dimension(mm) | 4 to 5 | Chuck method | Bit Sleeve Type | Bit Socket(mm) | 6.35 |
---|---|---|---|---|---|
Operating Air Pressure(Mpa) | 0.6 | Number of load-free rotations(rpm) | 7,300 | Air Consumption Amount(m³/min) | 0.29 |
Ventilation | Side | Overall Length(mm) | 198 | JAN Code | 4907587301024 |
Capability (Nomal Thread)(mm) | 4 to 5 | Capability (Tapping Thread)(mm) | 3.8 to 4.2 | Capability (Wood Thread)(mm) | 3.3 to 3.8 |
Capability (Bolt)(mm) | 4 to 5 | Hose fitting | G 1/4 | Weight(g) | 740 |
Accessory | Bit (A14 (+)2 × 65G), outlet (BPN-2F), tube fitting (PL8-02), rotating section operating oil (VG-10), impact section operating oil (VG-32) | Application Air Hose Inner Diameter(mm) | 6.35 | Specifications | With sound damping device |
How can we improve?
How can we improve?