(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

No.B-5400BP Power Grip UltraBall Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 267567

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    H2.5
  • Overall Length(mm)
    155
  • Shaft Diameter(mm)
    3
  • Handle Width(mm)
    17
  • JAN Code
    4907587078483
Part Number
267567
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Shaft Diameter
(mm)
Handle Width
(mm)
JAN Code

฿ 173.02

VSL HAND TOOL 1 Piece(s) 10 Day(s) 80 H2.5 155 3 17 4907587078483

Basic Specifications

Product Description

Torx Screwdriver
[Features]
· The ergonomically-designed grip fits well into your hand. Made from cellulose acetate plastic.
· Compatible with tamper-proof screws. (Excluding T5, T6)

Specifications of 267567

  • Tip standards
    Ballpoint
  • Shaft length L (mm)
    80
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    H2.5
  • Overall Length(mm)
    155
  • Shaft Diameter(mm)
    3
  • Handle Width(mm)
    17
  • JAN Code
    4907587078483
Part Number
267567
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Shaft Diameter
(mm)
Handle Width
(mm)
JAN Code

฿ 173.02

VSL HAND TOOL 1 Piece(s) 10 Day(s) 80 H2.5 155 3 17 4907587078483

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1