No.TD-1300B 5-Piece Voltage Detection Interchangeable Screwdriver Set (For Low Voltage)

Caution
Product Description
A screwdriver set that can also be used to check energization. For low voltage (currents from 100 to 250 V)
[Features]
· Neon tubing is built into the terminal. When comes in contact with an energized spot, the neon tubing lights up, allowing you to check the power supply energization.
· The resin chuck makes it easy to replace the shaft. Lightweight resin grip. The terminal includes a transparent end cap.
· The replacement shaft set includesa small-diameter socket for machine screws.
· Includes a clear case convenient for carrying, stowing and storing.