- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Interchangeable Screwdriver, No.TD-2100 DUALTONE (Set Of 4)
Specifications of 247030
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Grip/interchangeable bit shaft: +1, +2, -4, -6 × 120 mm
-
- JAN Code
- 4907587061973
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 307.38
|
VSL HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Grip/interchangeable bit shaft: +1, +2, -4, -6 × 120 mm
-
- JAN Code
- 4907587061973
Product Description
A screwdriver set that is convenient to keep on-hand for repair or disassembling appliances, toys or equipment
[Features]
· Lightweight and easy to carry, the screwdriver features a non-slip octagon grip that provides excellent leverage.
· Treated for overall quenching, the replacement shaft is equipped with a magnet, has thin electroless nickel plating. Provides increased mating precision.
· Compact in size. Comes with a storage bag.
Specifications of 247030
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Grip/interchangeable bit shaft: +1, +2, -4, -6 × 120 mm
-
- JAN Code
- 4907587061973
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 307.38
|
VSL HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?