No.TD-6310HX Hex Head Driving Set (Set Of 10 Bits)

Brand :
VESSEL

Caution

    Product Description

    [Features]
    · The large-diameter CRYSTALINE handle is made of cellulose acetate, which provides strong leverage and is also highly resistant to oil and chemicals.
    · The new chuck end holds the bit reliably. Makes it easy to insert and remove the bits. The in-built magnet also helps in catching screws.
    · The set includes both straight-slot and cross-head bits from H2.5 to H6 that are often used in automobile maintenance and computer-related works. Also compatible with commercially available 6.35 mm bits.
    · Keep it on-hand in your factory or office for machinerepairs, bicycles, motorcycle maintenance and after-sales service, or even for assembling computers or furniture.