- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
No.TD-6816MG Ratchet Screwdriver (Set Of 16)
Specifications of 247025
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Ratchet screwdriver/bit: +1, +2, +3, -6, H2.5, H3, H4, H5; Torx: T10H, T15H, T20H, T25H, T27H, T30H, T40H
-
- JAN Code
- 4907587008480
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 750.04
|
VSL HAND TOOL
|
5 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Ratchet screwdriver/bit: +1, +2, +3, -6, H2.5, H3, H4, H5; Torx: T10H, T15H, T20H, T25H, T27H, T30H, T40H
-
- JAN Code
- 4907587008480
Product Description
A professional‑grade ratchet screwdriver set for final tightening
[Features]
· The handle smoothly clicks into 72 gears located at each 5° rotation. Features high strength. Made from oil-resistant cellulose acetate plastic.
· The bits are stored in a cassette inside the handle and the compact size is convenient for carrying.
· Features one-touch, magnetic bit replacement. Width across flats hex bit of the square drive is 6.35 mm.
· TORX(R) is the registered trademark of Acument Intellectual Properties, LLC., USA.
· Vessel isan officiallicensee of Acument Intellectual Properties, LLC., USA.
Specifications of 247025
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Ratchet screwdriver/bit: +1, +2, +3, -6, H2.5, H3, H4, H5; Torx: T10H, T15H, T20H, T25H, T27H, T30H, T40H
-
- JAN Code
- 4907587008480
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 750.04
|
VSL HAND TOOL
|
5 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?