No.TD-6808TX Ratchet Screwdriver Torx (Set Of 8)

Brand :
VESSEL

Caution

    Product Description

    A professional‑grade ratchet screwdriver set for final tightening
    [Features]
    · The handle smoothly clicks into 72 gears located at each 5° rotation. Features high strength. Made from oil-resistant cellulose acetate plastic.
    · The bits are stored in a cassette inside the handle and the compact size is convenient for carrying.
    · Features one-touch, magnetic bit replacement. Width across flats hex bit of the square drive is 6.35 mm.
    · TORX(R) is the registered trademark of Acument Intellectual Properties, LLC., USA.
    · Vessel isan officiallicensee of Acument Intellectual Properties, LLC., USA.

    No.TD-6808TX Ratchet Screwdriver Torx (Set Of 8): related image(s)