No.TD-6808MG Ratchet Screwdriver (Set Of 8)

Brand :
VESSEL

Caution

    Product Description

    A professional‑grade ratchet screwdriver set for final tightening
    [Features]
    · The handle smoothly clicks into 72 gears located at each 5° rotation. Features high strength. Made from oil-resistant cellulose acetate plastic.
    · The bits are stored in a cassette inside the handle and the compact size is convenient for carrying.
    · Features one-touch, magnetic bit replacement. Width across flats hex bit of the square drive is 6.35 mm.
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
    No.TD-6808MG Ratchet Screwdriver (Set Of 8) | VESSEL | MISUMI Thailand