No.TD-6804MG Ratchet Screwdriver (Set Of 4)

Caution
Product Description
A professional‑grade ratchet screwdriver set for final tightening
[Features]
· The handle smoothly clicks into 72 gears located at each 5° rotation. Features high strength. Made from oil-resistant cellulose acetate plastic.
· The bits are stored in a cassette inside the handle and the compact size is convenient for carrying.
· Features one-touch, magnetic bit replacement. Width across flats hex bit of the square drive is 6.35 mm.