- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
No.270BW-62 Cushion Stubby Interchangeable Screwdriver Set
Specifications of 233075
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Ball grip replaceable grip/bit: +2 / -6 × 45 mm
-
- JAN Code
- 4907587060983
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 255.99
|
VSL HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Ball grip replaceable grip/bit: +2 / -6 × 45 mm
-
- JAN Code
- 4907587060983
Product Description
[Features]
· A stubby grip and bit screwdriver set ideal for working in narrow places. A bit-replaceable type that can be exchanged with other bits.
· The bit includes a straight-slot blade tip that can be used in coupling terminals of outlets, etc. on one end and the most commonly used +2 bit on the other.
· Useful for tightening such as assembling furniture in narrow spaces. Useful for electrical construction or on-site maintenance.
Specifications of 233075
-
- Single Product/Set Classification
- Set Product
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Content Statement
- Ball grip replaceable grip/bit: +2 / -6 × 45 mm
-
- JAN Code
- 4907587060983
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 255.99
|
VSL HAND TOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?