1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding Magnetic Ground Clamp 600 A With Dissipation Fin

MAGNET TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,638.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It has high heat dissipation technology, and can reduce high temperature range of main body to limit.
It can be easily attached to flat or round surfaces, making it easy to work with, and use of neodymium magnets enables super-heavy-duty fixing.
It eliminates need to weld tab plate, greatly shortening ground work time.
[Applications]
Welding. , etc.

Part Number
8100747
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,638.40

MAGNET TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Magnet ON/OFF Function Available Width(mm) 100.8 Depth(mm) 69.0
Height(mm) 66.0 Magnet strength(kg) 89 JAN code 878628002931
Weight(kg) 0.8