Sakura Color Products Corp. NOTAM Mail Bag A4 With Gusset

Brand :
SAKURACRAYPAS

Caution

    Product Description

    [Features]
    · Can be used over and over as a regular service bag or courier bag.
    · Uses environmentally friendly non-PVC material.
    · With a pocket for an address card. (130 × 230 mm)
    · Comes with 10 plastic hook-and-loop fasteners for attaching seals (commercially available products).
    · You can use the color of the mail bag to distinguish the importance or purpose of the contents.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NM-11-R | Sakura Color Products Corp. NOTAM Mail Bag A4 With Gusset | SAKURACRAYPAS | MISUMI Thailand