(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
YKNO-273050D |
YKNO-275050D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 1,798.07 |
STU PARTS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | 10 | 700 (2 pcs.) | ||
฿ 1,794.97 |
STU PARTS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | 10 | 600 (2 pcs.) |
[Features]
· This is an accessory especially for Effector Case YKN series and used as a 2-in-1 set.
· Magic Tape is stuck to the pedestal so the Effector can be simply attached, removed or moved.
· The Effector can more easily make its way through by using (e.g., elevating) the Effector case placed inside.
· Intricate wiring of the effector can be neatly done using the pedestal.
Part Number |
---|
YKNO-273050D |
YKNO-275050D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 1,798.07 |
STU PARTS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | 10 | 700 (2 pcs.) | ||
฿ 1,794.97 |
STU PARTS | 1 Pack(s) |
2 Pieces Per Package |
31 Day(s) | 10 | 600 (2 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?