(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Effector Case YKN Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • "Magic Tape" is a registered trademark of surface fasteners by Kuraray Co., Ltd.

Specifications of YKN-5732F

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    586 × 319 × 133
  • Case color
    Black
  • Mass(g)
    3,000
Part Number
YKN-5732F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,144.69

STU TOOL BOX 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· The external plate employs an aluminum-resin composite plate made of a new material, which is lightweight and has excellent strength and a sense of luxury.
· It is made approximately 40% lighter than normal hard cases and recommended for people who do a lot of moving cars and carrying in the streets.
· The internal surface on the side of the board is configured flat, and the Effector can be fixed with the included Magic Tape because of the French pile finish.
· Fixing the cases above and below use a highly reliable rotary lock. The lid can be easily attached or removed because there are only two of them, left and right.
· It comes with rubber feet and protrusions that allows you to use whichever according to the situation.
· It can be done by attaching a shoulder strap (separately sold YBO-STRAP1200).
· Wiring of the effector becomes easier using the separately sold pedestal (YKNO-27□□50D), which has two heights. In addition, the Effectors placed in front and behind can easily make their way through because their height can be changed.
· It has a size that allows six BOSS compact Effectors (W: 70 mm; D: 125 mm) to be contained horizontally.

Specifications of YKN-5732F

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    586 × 319 × 133
  • Case color
    Black
  • Mass(g)
    3,000
Part Number
YKN-5732F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,144.69

STU TOOL BOX 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1