Trunk Case (Aluminum Standard Type) YJ Series

Caution
Product Description
[Features]
· This is a trunk case for storing and transporting electronic devices with excellent compact performance.
· Tough anodized material is used for the 1.5 mm-thick aluminum plate.
· It is configured as standard, having excellent durability that protects heavy objects, such as devices, stored in it from shock.
· The lock can be locked with a key. (2 keys included)
· It comes with rubber feet for preventing scratches, protecting from shock and preventing slipping when placed on the floor etc., and the corners on the sides of the case main unit also have protrusions.
· The interior is covered with melton and is compatible with different applications, such as electronic devices and important documents.