(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trunk Case (FRP Material-Type) YB Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,788.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
YB-412030
YB-472237
YB-491534
YB-512440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)

฿ 15,788.36

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 405 × 295 × 195 3,600

฿ 18,110.63

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 470 × 370 × 215 4,200

฿ 16,964.49

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 485 × 335 × 150 3,800

฿ 999,999,999.00

STU TOOL BOX 1 Piece(s) Quote 10 505 × 395 × 240 5,100

Basic Specifications

Product Description

[Features]
· This is a trunk case for storing and transporting electronic devices with excellent shock resistance.
· The outer furnishing material, frame part and corner part have a tough structure that uses FRP material and plywood, aluminum shape material and steel material, respectively.
· It is configured as standard, having excellent durability that protects heavy objects stored in it from shock.
· The lock can be locked with a key. (Two keys included)
· The interior is covered with melton and French pile and is compatible with different applications, such as electronic devices and important documents.
· It can be hung on the shoulder by attaching the separately sold shoulder strap (separately sold YBO-STRAP1200) to the side bracket.
· A panel (separately sold IEX series) can be stuck to the interior of the lid using Magic Tape (separately sold YBO-MTAPE1000).

Part Number
YB-412030
YB-472237
YB-491534
YB-512440
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)

฿ 15,788.36

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 405 × 295 × 195 3,600

฿ 18,110.63

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 470 × 370 × 215 4,200

฿ 16,964.49

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 485 × 335 × 150 3,800

฿ 999,999,999.00

STU TOOL BOX 1 Piece(s) Quote 10 505 × 395 × 240 5,100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1