(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explorer Case Panel IEX Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Magic Tape (YBO-MTAPE1000) is needed to mount to trunk case YB series.

Specifications of IEX-PANEL38

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Part
  • Case Size (Frontage x Depth x Height)(mm)
    W375 × D225
  • Case color
    Black
  • Mass(g)
    500
Part Number
IEX-PANEL38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)

฿ 2,955.74

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 W375 × D225 500

Basic Specifications

Product Description

[Features]
· This is a panel that can be stuck to the interior of the lid of certain models from the Explorer Case IEX series.
· It comes with a practical, sturdy pouch that allows you to store small devices and documents.
· It can be stuck to the interior of the lid of Explorer Case by peeling the peel paper of the adhesive surface (sticky surface) on the rear of the panel.

Specifications of IEX-PANEL38

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Part
  • Case Size (Frontage x Depth x Height)(mm)
    W375 × D225
  • Case color
    Black
  • Mass(g)
    500
Part Number
IEX-PANEL38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)

฿ 2,955.74

STU TOOL BOX 1 Piece(s) 31 Day(s) 10 W375 × D225 500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1