(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
IEX-BACKPACK-L |
IEX-BACKPACK-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 4,643.92 |
STU TOOL BOX | 1 Piece(s) | 31 Day(s) | 10 | ||
฿ 3,739.35 |
STU TOOL BOX | 1 Piece(s) | 31 Day(s) | 10 |
[Features]
· This is an accessory especially for Explorer Case.
· The case can be carried on the back by mounting.
· It is made of sturdy polyester with high tear propagation resistance.
· The shoulder belt has an adjustable length and a comfortable pad.
· It comes with a pocket, which contains small objects on its outer side.
· It is ideal for outdoor activities, extreme sports, rescue, emergencies, trekking and industrial fields.
Part Number |
---|
IEX-BACKPACK-L |
IEX-BACKPACK-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 4,643.92 |
STU TOOL BOX | 1 Piece(s) | 31 Day(s) | 10 | ||
฿ 3,739.35 |
STU TOOL BOX | 1 Piece(s) | 31 Day(s) | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?