(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
CRO-1U46S |
CRO-2U46S |
CRO-3U46S |
CRO-4U46S |
CRO-5U46S |
CRO-6U46S |
CRO-7U46S |
CRO-8U46S |
CRO-9U46S |
CRO-10U46S |
CRO-11U46S |
CRO-12U46S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tool set type | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 143.6 × 597 | 10,400 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 188.0 × 597 | 11,300 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 232.5 × 597 | 12,200 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 276.9 × 597 | 13,100 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 321.4 × 597 | 14,000 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 365.8 × 597 | 14,900 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 410.3 × 597 | 20,300 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 454.7 × 597 | 21,400 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 499.2 × 597 | 22,400 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 543.6 × 597 | 23,500 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 588.1 × 597 | 24,600 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 632.5 × 597 | 25,600 |
[Features]
· This is a rack case that allows you to load audio and video devices etc. that have an EIA standard 19-inch mount.
· The external appearance, which has a matte black theme, that is in harmony with the space around it and does not reflect lighting at a live house or stage.
· A composite of aluminum and plastic, which are 40% lighter than conventional materials, was employed, aiming for utmost weight reduction, and so a robust lock case has been made possible.
· Models 7U and above are also equipped with a panel mounting frame on the back surface as standard, and we provide 19-inch mounting accessories etc. that maximizes these specifications and allow you to easily deal with support cables that support heavy objects, power supplies and cables.
· The lower surface of the case has feet or casters for the models under 7U and models 7U and above, respectively.
· It can be stacked without misalignment because the unevenness of the feet on the top and bottom surfaces interlock.
· The lids at the front and behind can be easy attached or removed with a catch lock.
· The shock mount-type is configured to have built-in cushioning material, which allows it to dampen shock to the loaded device.
Part Number |
---|
CRO-1U46S |
CRO-2U46S |
CRO-3U46S |
CRO-4U46S |
CRO-5U46S |
CRO-6U46S |
CRO-7U46S |
CRO-8U46S |
CRO-9U46S |
CRO-10U46S |
CRO-11U46S |
CRO-12U46S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tool set type | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 143.6 × 597 | 10,400 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 188.0 × 597 | 11,300 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 232.5 × 597 | 12,200 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 276.9 × 597 | 13,100 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 321.4 × 597 | 14,000 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Stationary / Hanging Type | 589 × 365.8 × 597 | 14,900 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 410.3 × 597 | 20,300 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 454.7 × 597 | 21,400 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 499.2 × 597 | 22,400 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 543.6 × 597 | 23,500 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 588.1 × 597 | 24,600 | ||
฿ 999,999,999.00 |
STU TOOL BOX | 1 Piece(s) | Quote | 10 | Roller Cabinet Type | 589 × 632.5 × 597 | 25,600 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?