(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wakajishi All-Steel Box-Cutter-Style Knife In Cherry-Wood Sheath

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 137114

  • Main body, Spare Blade
    Main Body
Part Number
137114
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 328.99

A221 KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

[Features]
· Overall length: 155 mm; Blade width: 60 mm; Blade: single edged
[Applications]
· Knife for handicrafts

Specifications of 137114

  • Main body, Spare Blade
    Main Body
Part Number
137114
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 328.99

A221 KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Wakajishi All-Steel Box-Cutter-Style Knife In Cherry-Wood Sheath: related images

Wakajishi All-Steel Box-Cutter-Style Knife In Cherry-Wood Sheath: related images