1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wakajishi Grip Pliers

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Wakajishi Grip Pliers
  • Wakajishi Grip Pliers
  • Wakajishi Grip Pliers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,070.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grip: rubber grip
[Applications]
· Folding, bending and tightening galvanized steel / stainless steel sheets

Part Number
125045
125046
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Width
(mm)
Package size width
(mm)
Package size height
(mm)
Mouth width
(mm)
JAN code Product weight
(g)

฿ 2,070.58

A221 METAL TOOLS 1 Piece(s) 3 Day(s) 55757555754904781067800690

฿ 2,508.00

A221 METAL TOOLS 1 Piece(s) 6 Day(s) 60909060904904781067817804

Loading...

  1. 1

Basic Information

Length(mm) 265 Package size length(mm) 265 Material Grip: rubber