1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Tap Die Set For 10 mm To 24 mm Metric Screws (Fine)

TRC CUTTING TOOL

TRUSCO Tap Die Set For 10 mm To 24 mm Metric Screws (Fine)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 52,786.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • · Cannot be used on stainless steel materials.

Product Description

[Features]
· Set of M10 to 24 hand taps for refining (making clean) fine screw threads, round ⌀50 dies, tap handles, tap holders and die handles.
Set product for convenient storage.
[Applications]
· Work materials: iron, light metals
· For creating and modifying fine screw threads

Part Number
T-50D1024NH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,786.00

฿ 48,563.12

TRC CUTTING TOOL 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Hand Tap JAN Code 4989999509878
Trusco Code 854-9500 Other Work Materials Iron, Light metal Set Content T-HT10X1.25-2, T-HT12X1.5-2, T-HT14X1.5-2, T-HT16X1.5-2, T-HT-18X1.5, T-HT20X1.5-2, T-HT22X1.5-2, T-HT24X2.0-2, T50D-10X1.25, T50D-12X1.5, T50D-14X1.5, T50D-16X1.5, T50D-18X1.5, T50D-20X1.5, T50D-22X1.5, T50D-24X2.0, TH-10, TH-25, DH-50