1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO 4-Flute Glass Drill

TRUSCO 4-Flute Glass Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 384.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use at low speeds of 300 min-1 or lower

Product Description

[Features]
· Ideal for making fine holes in difficult-to-cut materials such as glass and marble.
· The 4 flutes have been thinned, which enables good engagement with the work material and smooth drilling at the determined position.
[Applications]
· Work material: Glass, tile, marble, concrete, etc.
· Compatible devices: Electric drills (low-speed), hand drills

Part Number
TGD-3A
TGD-4A
TGD-5A
TGD-6A
TGD-8A
TGD-10A
TGD-12A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Overall Length
(mm)
shank diameter
(mm)
JAN Code Trusco Code

฿ 384.06

DRILL BITS 1 Piece(s) 12 Day(s) 3622.54989999444100836-4750

฿ 399.18

DRILL BITS 1 Piece(s) 12 Day(s) 46534989999444117836-4751

฿ 436.06

DRILL BITS 1 Piece(s) 12 Day(s) 56844989999444124836-4752

฿ 506.21

DRILL BITS 1 Piece(s) 1 Day(s) 67244989999444131836-4753

฿ 591.47

DRILL BITS 1 Piece(s) 1 Day(s) 88064989999444148836-4754

฿ 713.02

DRILL BITS 1 Piece(s) 1 Day(s) 109064989999444155836-4755

฿ 795.26

DRILL BITS 1 Piece(s) 1 Day(s) 1210064989999444162836-4756

Loading...

  1. 1

Basic Information

Material Flute: carbide work material Glass, tile, marble, concrete, etc.