1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO MC Chamfer/Reamer 90° (TMC-7-90)

TRC COUNTER SINKS

TRUSCO MC Chamfer/Reamer 90° (TMC-7-90)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Achieves a neat surface finish, with high durability and heat resistance for long tool life.
[Applications]
· Chamfering, end milling

Part Number
TMC-7-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Effective blade diameter
(mm)
shank diameter d
(mm)
Trusco Code

฿ 1,355.57

TRC COUNTER SINKS 1 Piece(s) 1 Day(s) 5588854-9670

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Cutter Tip Angle (°) 90 Tool Material Type Cobalt HSS
Coating Y/N NA Number of flutes(sheet) 3

Please check the type/dimensions/specifications of the part TMC-7-90 in the TRUSCO MC Chamfer/Reamer 90° series.

Products with similar specification

Part Number
TMC-10-90
TMC-12-90
TMC-15-90
TMC-20-90
TMC-25-90
TMC-30-90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Effective blade diameter
(mm)
shank diameter d
(mm)
Trusco Code

฿ 1,507.53

1 Piece(s) 12 Day(s) 60118854-9657

฿ 1,632.37

1 Piece(s) 12 Day(s) 60138854-9658

฿ 1,702.32

1 Piece(s) 1 Day(s) 651610854-9660

฿ 2,699.10

1 Piece(s) 1 Day(s) 702110854-9661

฿ 3,076.06

1 Piece(s) 1 Day(s) 802612854-9663

฿ 4,452.82

1 Piece(s) 1 Day(s) 853112854-9664