Inside Protractor: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
Angle meter for measuring interior angles in a single step with measurements clear at a glance.
[Features]
· The scale has been given a silver matte finish, making it easier to read.
· Solid and lightweight, making it handy for carrying around with you (includes a plastic case.)
· [Applications]
· Can be used for measuring interior angles.
Inside Protractor specification

Materials: stainless steel (SUS410)

Example of use
For measurement of interior angles

Dimensional drawing (Units: mm)
| Product code | Model No. | Graduations | Angle measurement range | Instrumental error | Mass |
|---|---|---|---|---|---|
| 007517 | IP-90 | 1° | 10&Deg; to 90° | ±0.5° | 43 g |