Level Mate (Analog Type Goniometer): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
Analog-type level meter with V groove and magnet for hands-free measurements and for measuring round items.
[Features]
· Can be used for machinery assembly and installation. Also useful for setting angles for machine work.
· Includes a V groove, making it ideal for measuring round items and for leveling and measuring the inclination of pipes in various types of plumbing work.
· Includes a magnet on the right vertical plane to allow hands-free vertical measurement of metallic objects.
[Applications]
· Used for measuring inclination angles.
Level Mate features

Allows hands-free measurement. With magnet

Includes a V groove for measuring round items
Level Mate specification
| Product code | Model No. | Product dimensions height × width × thickness (mm) | Mass |
|---|---|---|---|
| 11030 | LM-360 | 110 × 110 × 20 | 140 g |
Related products
Essential item for can manufacturers. A high cost performance model that provides excellent performance at an affordable price.
The spirit level can be seen clearly, even in dimly lit conditions. Features a phosphorescent spirit level that can be seen clearly, even in the dark.


