Level Point M: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
An angle meter for measuring inclination angles and simultaneously measuring the outer circumference angle of a round bar and center punching at an exact angle.
[Features]
· One-touch angle reading.
· From horizontal to vertical, any angle can be measured quickly and accurately.
· The punching end is carbide-tipped.
· With magnetic feet.
[Applications]
· Can be used for measuring inclination angles and simultaneously measuring the outer circumference angle of a round bar and center punching at an exact angle.
Can be used for measuring inclination angles and simultaneously measuring the outer circumference angle of a round bar and center punching at an exact angle

Actual example of use
Dimensional drawing

Level Point M dimensional drawing
| Product code | Model No. | Product dimensions height × width × thickness (mm) | Mass |
|---|---|---|---|
| 011022 | LP-360 | 130 × 125 × 25 | 400 g |
Related products
Compact-design digital angle meter. Can be used in small spaces not previously accessible with an angle meter.
Analog-type angle meter with magnet. Ideal for mechanical assembly and installation, angle setting for parts machining and a variety of other construction-related work.
Laser level with self-correction function for automatic slop compensation. Magnetic-style braking enables laser stability to be achieved quickly and settings to be implemented swiftly.