Protractor No.192 (Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram)

Brand :
NIIGATASEIKI

Caution

    Product Description

    Protractor that can be used by mounting onto a jig or machinery.
    [Features]
    · Stainless steel finish. (PRT192-90S)
    · Satin finish. (PRT192-120S/200S/250S/300S)
    · Includes inspection report, calibration certificate and product traceability diagram.
    [Applications]
    · Used for angle measurement by mounting onto jigs, machinery etc.

    Product codeModel No.GraduationsMaximum measurement
    angle
    Main body diameter
    (mm)
    Main body thickness
    (mm)
    Instrumental errorMass
    008901PRT192-90S180°901.2±20'40 g
    008903PRT192-120S180°1201.5±20'80 g
    008930PRT192-200S0.5°180°2102.0±15'310 g
    008940PRT192-250S0.5°180°2502.0±15'440 g
    008960PRT192-300S0.5°180°3202.5±15'870 g
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat