Protractor No.1000 (Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram)

Brand :
NIIGATASEIKI

Caution

    Product Description

    Large-type protractor.
    [Features]
    Satin finish.
    · Includes inspection report, calibration certificate and product traceability diagram.
    [Applications]
    · For angle measurement.

    Large-type protractor with a satin finish

    PRT-S type external appearance

    PRT-S type external appearance *Image is of PRT-400S.

    PRT-SW type external appearance

    PRT-SW type external appearance *Image is of PRT-400SW.

    Model No.StandardsMain body diameter
    (mm)
    Main body thickness
    (mm)
    No. of bladesOverall blade length
    (mm)
    Blade thickness
    (mm)
    Beam graduationsMass
    PRT-1000S1,000 mm3202.511,2602.51,000 mm (1‑mm increments)2 kg
    PRT-1000SW1,000 mm3203.221,2602.51,000 mm (1‑mm increments)3.15 kg
    • Materials: stainless steel
    • Graduation: 0.5°
    • Maximum measurement angle: 180°
    • Accuracy: ±15′
    • Includes inspection report, calibration certificate, product traceability diagram
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat