Protractor No.101: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
The blade part of the angle meter includes a scale and can be fixed in place; ideal for work requiring high accuracy.
[Features]
· The blade can be fixed onto the slide groove using the bolt and nut.
· Suitable for high-precision measurement and inspection.
· Satin finish.
· Maximum measurement angle: 180°.
[Applications]
· Use for angle measurement.
| Product code | Model No. | Mass |
|---|---|---|
| 008101 | PRT-101S | 158 g |
Related products
The measurement surface has a steel-plated finish that provides outstanding wear resistance. Includes a zero point adjustment function for long-term use.
Analog-type angle meter with magnet. Ideal for mechanical assembly and installation, angle setting for parts machining and a variety of other construction-related work.
Compact-design digital angle meter. Can be used in small spaces not previously accessible with an angle meter.