Protractor No.182: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
Protractor with a center lock nut with a built-in needle for marking the center point.
[Features]
· An angle meter with an easy-to-read scale in a satin finish.
· Type with 3.5‑inch (approx.) marking needle.
· Maximum measurement angle: 180°.
[Applications]
· Use for angle measurement.
| Product code | Model No. | Mass | JAN (4975846) |
|---|---|---|---|
| 008182 | PRT-182S | 155 g | 008861 |
Related products
The measurement surface has a steel-plated finish that provides outstanding wear resistance. Includes a zero point adjustment function for long-term use.
Analog-type angle meter with magnet. Ideal for mechanical assembly and installation, angle setting for parts machining and a variety of other construction-related work.
Compact-design digital angle meter. Can be used in small spaces not previously accessible with an angle meter.