Protractor No.19 With 2 Blades (Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram)

Brand :
NIIGATASEIKI
Caution
Product Description
2-blade type protractor for acute angle measurement.
[Features]
· Can measure acute angles up to 10°.
· The satin-finish makes the scale easy-to-read.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· For angle measurement.
| Product code | Model No. | Mass | JAN (4975846) |
|---|---|---|---|
| 008002 | PRT-19SW | 110 g | 008823 |