Digital Level Sensor: Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
An angle meter, useful for measuring the angle of inclination of machine tools and structures.
[Features]
· Can be used as a built-in 2-axis level sensor for machinery.
· Simultaneous output of the X, Y direction inclination angles.
· When power is externally supplied, X, Y inclination angles are output by RS-232C signal. (Power supply and output are connected by terminal blocks)
· Includes dedicated software for displaying and recording measurement values on a PC.
· Measurement range: ±9.998°, Repeatability: ±0.01°
[Applications]
· May be secured on machine tools, construction equipment or structures to measure inclination angles or for use as a control sensor.
Dimensional drawing

An angle meter that can be used as a built-in 2-axis angle sensor for machinery

Outline drawing (units: mm)
| Measurement range | ±9.998° |
|---|---|
| Min. reading | 0.002° |
| Operating temperature range | 0 to 40°C |
| Reading precision | ±0.01° (within ±2° of measurement range) ±0.05° (if exceeding ±2° of measurement range) |
| Repeatability | ±0.01° |
| XY orthogonal accuracy | 1% |
| Response time (measurement cycle) | Approx. 2.5 s each time |
| External output signal | RS-232C compliant |
| Power supply | 9 to 15 V DC (current consumption: approx. 70 mA) |
| External dimensions | L105 × W75 × H53 mm |
| Product code | Model No. | Mass |
|---|---|---|
| 010096 | DP-10M | 270 g |
Related products
Compact-design digital angle meter. Can be used in small spaces not previously accessible with an angle meter.
Compact-design digital angle meter. Can be used in small spaces not previously accessible with an angle meter.
Precision Granite Surface Plate class 0 equivalent
Features high-hardness and excellent rust and abrasion resistance. Ideal for centering machined parts, scribing work and assembly work.


