(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with a measurement function that can be used with a shirt or undergarments on.
· Use it just like a measuring tape.
· The large digital display to ensure zero reading mistakes.
· Simple-to-operate automatic reel-in.
· The spring applies a moderate amount of tension to ensure that the measurement point does not move.
· When measuring from the top of clothing, the thickness of clothing (1.5 cm) is automatically subtracted.
· The main body is made of ABS resin that has undergone antibacterial treatment.
· The tape and main body can be wiped with the alcohol for sterilization.
· Worn out tape is replaceable (for a fee).
[Applications]
· For measuring abdominal circumference.
How can we improve?
How can we improve?