1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silver Straight Ruler (Straight Ruler / Ruler)

SCALE

Silver Straight Ruler (Straight Ruler / Ruler)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,733.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Matte plating on a stainless steel straight ruler. A matte ruler that reduces the eye fatigue.
· Easy-to-read red text after every 10 cm (every 5 cm in the 15 cm model).
· For inspection, drawing and drafting.

Part Number
GC100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,733.47

SCALE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 1,000 Surface Finish Silver Scale gradation of the lower level(mm) 1
Scale gradation of the upper level(mm) 0.5 up to 100 mm, Other: 1 Material Stainless Steel JIS JIS1 Grade