1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, Million Water Gauge (Glass Fiber Measuring Tape)

TAPE MEASURE

Tape Measure, Million Water Gauge (Glass Fiber Measuring Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,628.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Non-earthed standard type measuring tape equipped with adjustment and checking mechanisms.
· A buzzer goes off when the tip probe touches the water surface.
· Sensitivity can be adjusted according to the water quality.
· Can be run for approx. 24 hours continuously on two AA batteries.
· The contact point of the gold plated water level detection terminal with water does not undergo oxidation.
· The tip probe is made from corrosion resistant stainless steel.
· The tape core is made of glass fiber and a conducting wire, and the tape has a lead-free PVC coating.
· Graduated at intervals of 2 mm on one side.
[Applications]
· For water level measurement.

Million Water Gauge (Glass Fiber Measuring Tape): related image(s)

Part Number
WL10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,628.33

TAPE MEASURE 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 10 Material Glass Fiber Tape Width(mm) 12.5
Product Type Large Tape Measure