1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure, White Reel (Painted Steel Measuring Tape) (Part Number)

TAPE MEASURE

Tape Measure, White Reel (Painted Steel Measuring Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,643.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A standard survey measuring tape.
· The case made from metal is strong.
· The grip is made of non-slip rubber.
[Applications]
· For precision measuring.

Part Number
WR50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,643.32

TAPE MEASURE 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Tape length(m) 50 Tape Width(mm) 13 Product Type Large Tape Measure
Standard tension(N) 100 455mm pitch display Available JIS Standard JIS1 Grade

Please check the type/dimensions/specifications of the part WR50 in the Tape Measure, White Reel (Painted Steel Measuring Tape) series.