Multi-functional vest

Brand :
NIHONRYOKUJUJI

Caution

    Product Description

    [Features]
    · Newly introduced multi-functional vest in new colors.
    · Can be adjusted to fit the wearer.
    · Multi-functional vest with multi-functional storage.
    · Hook and Loop tape enables vertical adjustments of 510 to 590 mm and horizontal adjustments of 520 to 650 mm.
    · Also fits large-framed individuals and can be used over summer clothing, as well as over cold weather protection clothing.
    · Can be vertically adjusted 510 to 590 mm and horizontally by 520 to 650 mm
    · Adjusts using Hook and Loop tape and hooks (shoulder part)
    · 60 mm width reflective band
    · With general-purpose pockets (1 on the outside of the left breast and 3 on the inside of the waist)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Multi-functional vest | NIHONRYOKUJUJI | MISUMI Thailand