(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kachiboshi Safety Gloves, Hard

Kachiboshi Safety Gloves, Hard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not touch high-temperature objects. Do not use when operating machines that involve rotating parts. Do not use for work handling substances that may be harmful to the human body, such as chemicals, solvents or oils. Also, do not use for electrical work.
  • From :
    ฿ 583.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8600-L
8600-M
8600-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Weight Inner capacity

฿ 583.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) L 26.0 20 8 Gloves: gray, Wrist color: green 72 1 pair

฿ 583.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) M 25.0 18 7.5 Gloves: gray, Wrist color: yellow 61 1 pair

฿ 583.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 24 17.0 7 Gloves: gray, Wrist color: red 60 1 pair

Basic Specifications

  • Product Model
    Other
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Material: Resin Part
    High-strength polyethylene
  • Thickness
    2.0
  • Inner capacity
    1 pair

Product Description

[Features]
· Incision-resistant gloves using high-strength polyethylene.
· Nitrile processing provides oil resistance.
[Applications]
· Heavy-duty work.
· Cutting work.

Part Number
8600-L
8600-M
8600-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Weight Inner capacity

฿ 583.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) L 26.0 20 8 Gloves: gray, Wrist color: green 72 1 pair

฿ 583.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) M 25.0 18 7.5 Gloves: gray, Wrist color: yellow 61 1 pair

฿ 583.00

CUT-RESISTANT GLOVES 1 Piece(s) 12 Day(s) S 24 17.0 7 Gloves: gray, Wrist color: red 60 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1