Adjustable wrench FLA-53-F

Caution
Product Description
"[Features]
· Lightweight and slim type with wide opening. ]
· Ideal for tightening various sizes of bolts in tight spots. ]
· Closes up to 0 mm, so it grabs firmly even for small things. ]
· With printed scale. ]
· Lightweight and slim type with wide opening, ideal for tightening various sizes of bolts in tight spots. ]
· Easy to use even in tight spots with few bumps. ]
· Unique shape makes it difficult to damage the corners of bolts and nuts. ]
· With printed scale. ]
[Product Specifications]]
· Color: 306]
·Overall length (mm): 53]
· Slim and lightweight]
· With printed scale]
· JAN Code: 4952520852033]
· Trusco Code: 833-8451]
· Weight: 490 g]
[Material/Finishing]]
· Special steel]
· Surface Treatment: Chrome plating]"