Adjustable wrench FLA-32-F

Brand :
FUJIYA

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

"[Features]
· Lightweight and slim type with wide opening. ]
· Ideal for tightening various sizes of bolts in tight spots. ]
· Closes up to 0 mm, so it grabs firmly even for small things. ]
· With printed scale. ]
· Lightweight and slim type with wide opening, ideal for tightening various sizes of bolts in tight spots. ]
·Easy to use even in tight spots with few bumps. ]
· Unique shape makes it difficult to damage the corners of bolts and nuts. ]
· With printed scale. ]
[Product Specifications]]
· Color: 205]
· Overall length (mm): 32]
· Slim and lightweight]
· With printed scale]
· JAN Code: 4952520852019]
· Trusco Code: 833-8449]
· Weight: 191 g]
[Material/Finishing]]
· Special steel]
· Surface Treatment: Chrome plating"

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Adjustable wrench FLA-32-F | FUJIYA | MISUMI Thailand