SOWA, Ceramic Fiber Brush, for Cross Holes, #200, P, Ø7 × 120 L

Caution
- Upper operating rotational speed: If the brush is rotated outside of the 14,000 min-1 drilled hole, it may damage. Be sure to rotate it inside the drilled hole. After drilling, stop the rotation inside the drilled hole. Wear protective gear (protective glasses, protective gloves, protective mask, long sleeves, long pants) when using this product.
Product Description
[Features]
·The Cristone Bristle uses rotation to spread the bristles and remove burrs from cross-holes.
·This product has high wire rod strength due to nano bonding and can be used for various workpiece materials such as aluminum alloys and difficult-to-cut materials by adjusting the grit size.
[Applications]
·Deburring of cross-holes
[Product Specifications]
·Outer diameter (mm): 7
·Color: Pink
·Grit Size (#): 200
·Overall Length (mm): 120
·Brush Length (mm): 50
·Shank Diameter (mm): 6
·Maximum Operating Rotational Speed: 14,000 rpm
·JAN Code: 4573281542751
·Trusco Code: 836-1646
・ Weight: 24 g
[Material/finish]
·Alumina long fiber