(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BARRIERTA-JFE Rolling Bearing Lubricant (Fluorine Grease, General Purpose)

BARRIERTA-JFE Rolling Bearing Lubricant (Fluorine Grease, General Purpose)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BARRIERTA-JFE-552-1KG

  • Type
    Can
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Consistency
    2
  • Detailed type
    General purpose, oxidization resistant
  • Base oil
    Fluorine grease
  • Thickener
    PTFE
  • Mass(g)
    1,000
  • Operating Temperature Range(°C)
    -35 to 260
  • Color
    White
  • Dropping point(°C)
    None
  • DmN value(×10,000)
    30
  • Apparent viscosity NKL grade
    S
  • Quantity
    1 can (1 kg)
Part Number
BARRIERTA-JFE-552-1KG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 39,791.12

GREASES(FLUORINE TYPE) 1 Piece(s) 11 Day(s) 1 can (1 kg)

Basic Specifications

  • Type
    Can
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Consistency
    2
  • Detailed type
    General purpose, oxidization resistant
  • Base oil
    Fluorine grease
  • Thickener
    PTFE
  • Mass(g)
    1,000
  • Operating Temperature Range(°C)
    -35 to 260
  • Color
    White
  • Dropping point(°C)
    None
  • DmN value(×10,000)
    30
  • Apparent viscosity NKL grade
    S
  • Quantity
    1 can (1 kg)

Product Description

[Features]
 · Almost no solidification or residue generation during high-temperature use.
 · Excellent heat resistance and oxidation resistance.
 · Inert to most chemicals, solvents and fuels.
 · Will not adversely affect most rubbers and plastics.
[Usage cases]
 · Equipment used under high-temperature conditions, such as conveyor chains and rollers used in drying ovens and kilns, film tenters, ovens and packaging machinery.
 · Machinery that comes into contact with chemicals, solvents or fuels such as centrifuges, solvent washing machines and chemical plants.
 · Rubbers and plastics including household appliances and equipment.
 · Pillow blocks, sliding bearings, rolling bearings, ball screws, oil seals, packing, etc., for the above machinery and equipment.

Specifications of BARRIERTA-JFE-552-1KG

  • Type
    Can
  • Heat Resistant
    Y
  • Water Resistance
    N
  • Consistency
    2
  • Detailed type
    General purpose, oxidization resistant
  • Base oil
    Fluorine grease
  • Thickener
    PTFE
  • Mass(g)
    1,000
  • Operating Temperature Range(°C)
    -35 to 260
  • Color
    White
  • Dropping point(°C)
    None
  • DmN value(×10,000)
    30
  • Apparent viscosity NKL grade
    S
  • Quantity
    1 can (1 kg)
Part Number
BARRIERTA-JFE-552-1KG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 39,791.12

GREASES(FLUORINE TYPE) 1 Piece(s) 11 Day(s) 1 can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1