(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S10

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 360.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HPS1SRTB3
HPS1SRTB5
HPS1SRTG5
HPS1SRTG9
HPS1SRTL3
HPS1SRTL5
HPS1SRTL7
HPS1SRTR4
HPS1SRTY3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Core diameter
(mm)
Main Body Color Color details JAN code Inner capacity

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Black Transparent black 4902505248429 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Black Transparent black 4902505248436 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Green Transparent green 4902505248481 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.9 Green Transparent green 4902505248498 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Blue Transparent blue 4902505248450 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Blue Transparent blue 4902505248467 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.7 Blue Transparent blue 4902505248474 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.4 Red Transparent red 4902505248443 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Yellow Transparent yellow 4902505248504 1 pc.

Basic Specifications

  • Product Type
    Mechanical pencil
  • Type details
    Knock type
  • Maximum diameter (ø)(mm)
    10.2
  • Material
    Shaft: resin, Grip: brass satin chrome finish
  • Inner capacity
    1 pc.

Product Description

[Features]
· Easy-to-use low center of gravity.
· A general-purpose model that can be used in a wide variety of applications from study to work, and even drafting.

Part Number
HPS1SRTB3
HPS1SRTB5
HPS1SRTG5
HPS1SRTG9
HPS1SRTL3
HPS1SRTL5
HPS1SRTL7
HPS1SRTR4
HPS1SRTY3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Core diameter
(mm)
Main Body Color Color details JAN code Inner capacity

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Black Transparent black 4902505248429 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Black Transparent black 4902505248436 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Green Transparent green 4902505248481 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.9 Green Transparent green 4902505248498 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Blue Transparent blue 4902505248450 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.5 Blue Transparent blue 4902505248467 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.7 Blue Transparent blue 4902505248474 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.4 Red Transparent red 4902505248443 1 pc.

฿ 360.48

AUTOMATIC PENCIL 1 Piece(s) Quote 0.3 Yellow Transparent yellow 4902505248504 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1