(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cocoon

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 534.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HCO150RB
HCO150RBO
HCO150RL
HCO150RMGY
HCO150RO
HCO150RS
HCO150RTI
HCO150RW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Color Color details JAN code Inner capacity

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Black Black 4902505496455 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Red Bordeaux 4902505448577 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Blue Blue 4902505448584 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Gray Metallic gray 4902505448591 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Orange Orange 4902505496462 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Silver Silver 4902505448607 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Silver Titanium 4902505448614 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote White White 4902505496479 1 pc.

Basic Specifications

  • Product Type
    Mechanical pencil
  • Core diameter(mm)
    0.5
  • Type details
    Cap slide type
  • Maximum diameter (ø)(mm)
    13.2
  • Material
    Shaft sheath: coated brass, Middle body: resin coated
  • Inner capacity
    1 pc.

Product Description

[Features]
· A mechanical pencil with a thick shaft diameter and a nice heavy feel that closely fits the palm of the hand

Part Number
HCO150RB
HCO150RBO
HCO150RL
HCO150RMGY
HCO150RO
HCO150RS
HCO150RTI
HCO150RW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Color Color details JAN code Inner capacity

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Black Black 4902505496455 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Red Bordeaux 4902505448577 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Blue Blue 4902505448584 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Gray Metallic gray 4902505448591 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Orange Orange 4902505496462 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Silver Silver 4902505448607 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote Silver Titanium 4902505448614 1 pc.

฿ 534.57

AUTOMATIC PENCIL 1 Piece(s) Quote White White 4902505496479 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1