(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hood, Grade A / B

Hood, Grade A / B

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,883.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0141-47
61-0141-48
61-0141-49
61-0141-50
61-0141-51
61-0141-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Internal Capacity

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White M 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White L 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL 1 pc.

Basic Specifications

  • Product Type
    Hood
  • Specifications
    Integral Mask Type
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Material
    SOLOTEX
  • Detailed Specifications
    Autoclave compatible / Hood with integrated mask / Knitted & meshed mask section / With rear adjuster
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Uses SOLOTEX material, a material which features dramatically improved durability compared to conventional polyester fibers.
· Any drops in fiber strength are minimal and the soft texture is maintained even after repeated autoclave sterilization.
· Increases in dust generation are also minimized and dust-proofing functionality is maintained.
· The rear part includes a buckle for performing size adjustments.
· Heat cutting (melt cut) of the threads which stick out during the sewing process, helps prevent the dropping of contaminants caused by the fraying.

Part Number
61-0141-47
61-0141-48
61-0141-49
61-0141-50
61-0141-51
61-0141-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Size Internal Capacity

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White M 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White L 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 White LL 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue M 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue L 1 pc.

฿ 2,883.00

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 10 Blue LL 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1