Slacks, Cleanwear, CM3208

Brand :
AS ONE
Caution
Product Description
[Features]
· Cleanwear slacks.
Prevents dust generation from workers and acts as an ESD countermeasure.
Product specifications
| Model number | 62-3359-71 | 62-3359-72 | 62-3359-73 | 62-3359-74 | 62-3359-75 | 62-3359-76 |
| Code number | 825-9022 | 825-9023 | 825-9024 | 825-9025 | 825-9026 | 825-9027 |
| Model number | 62-3359-77 | 62-3359-78 | 62-3359-79 | 62-3359-80 | 62-3359-81 | 62-3359-82 |
| Code number | 825-9028 | 825-9029 | 825-9030 | 825-9031 | 825-9032 | 825-9033 |
| Model number | 62-3359-83 | 62-3359-84 | 62-3359-85 | 62-3359-86 | 62-3359-87 | 62-3359-88 |
| Code number | 825-9034 | 825-9035 | 825-9036 | 825-9037 | 825-9038 | 825-9039 |
| Model number | 62-3359-89 | 62-3359-90 | 62-3359-91 |
| Code number | 825-9040 | 825-9041 | 825-8865 |