Unisex Coat, Cleanwear, C3560

Brand :
AS ONE

Caution

  • Accessories (cap, gloves, pants, shoes) sold separately.

Product Description

[Features]
· A unisex cleanwear coat.
Prevents dust generation from workers and acts as an ESD countermeasure.

Product specifications

Model number62-3359-7162-3359-7262-3359-7362-3359-7462-3359-7562-3359-76
Code number825-9022825-9023825-9024825-9025825-9026825-9027
Model number62-3359-7762-3359-7862-3359-7962-3359-8062-3359-8162-3359-82
Code number825-9028825-9029825-9030825-9031825-9032825-9033
Model number62-3359-8362-3359-8462-3359-8562-3359-8662-3359-8762-3359-88
Code number825-9034825-9035825-9036825-9037825-9038825-9039
Model number62-3359-8962-3359-9062-3359-91
Code number825-9040825-9041825-8865