Jacket, Cleanwear C3208B

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Cleanwear jacket.
    · Prevents dust generation from workers and acts as an ESD countermeasure.

    Product specifications

    Model number 62-3351-53 62-3351-54 62-3351-55 62-3351-56 62-3351-57 62-3351-58
    Code number 825-8986 825-8987 825-8988 825-8989 825-8990 825-8991
    Model number 62-3351-59 62-3351-60 62-3351-61 62-3351-62 62-3351-63 62-3351-64
    Code number 825-8992 825-8993 825-8994 825-8995 825-8996 825-8997
    Model number 62-3351-65 62-3351-66 62-3351-67 62-3351-68 62-3351-69 62-3351-70
    Code number 825-8998 825-8999 825-9000 825-9001 825-9002 825-9003
    Model number 62-3351-71 62-3351-72 62-3351-73 62-3351-74 62-3351-75 62-3351-76
    Code number 825-9004 825-9005 825-9006 825-9007 825-9008 825-8859
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
    Jacket, Cleanwear C3208B | AS ONE | MISUMI Thailand